2-MSJ-DC 24:1/SSE-1/SSE-2/CC/72.00/S
Can't find what you're looking for? Go to the Product Selector
Inch Worm Gear Machine Screw Jack, Double Clevis, Standard, 2 ton Capacity, 24:1 Gear Ratio, Clevis End
*Lead times may increase with higher quantities. Lead time displayed in business days.
**Costs associated with shipping, packaging, import taxes/duty, and surcharges not included.
Min: 1.0 in  Max: 144.0 in  To the nearest .01 in
- Low noise
- Ideal for vertical loads
- Safe for static loads
- Lower cost